(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made of soft zinc plated wire. Used to prevent entry into hazardous areas or prevent intrusion by animals etc.
External appearance of barb steel wire
Thread count: #16, Thickness: 1.63 mm, Length: Approx. 20 m, Working load: 17 kgf
External appearance of barb steel wire
Example of use of barb steel wire
To prevent entry into dangerous places such as ponds, caves, wild wells, and cliffs
To prevent wild animals from entering home gardens and fields
Part Number |
---|
4979874061416 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 602.03 | WIRE | 4 Piece(s) | 8 Day(s) |
Loading...
Types | Wires | Size | #16×20M | JAN code | 4979874061416 |
---|---|---|---|---|---|
Number of pieces(pcs.) | 1 | Material | Soft Galvanized Wire | Wire diameter(mm) | 1.6 |
Count | #16 | Full Length(M) | 20 |
How can we improve?
How can we improve?