1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Base【2 Pieces Per Package】 (Part Number)

Caster Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Base main unit is made of plastic (ABS resin). Reduces markings and sinking of floor surfaces, carpets, etc.
Can also be used to prevent casters from moving at the time of installation.

 
Part Number
4979874225139
4979874225146
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code

฿ 190.48

YHT CASTER RELATED ITEM 5 Pack(s)

2 Pieces Per Package

4 Day(s) I.D. 40mm/O.D.60mm4979874225139

฿ 222.78

YHT CASTER RELATED ITEM 5 Pack(s)

2 Pieces Per Package

4 Day(s) Inner Diameter 50 mm/Outer Diameter 75 mm4979874225146

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Caster Holders Number of pieces(pcs.) 2
Material ABS Resin