1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorescent Tape (Part Number)

Fluorescent Tape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 265.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Vivid fluorescent color provides high daytime visibility and warns of danger. Highly weather-resistant. Can be used outdoors and is easily cut to your desired length.
Can be used to mark out dangerous gateposts, fences, etc. Also useful as safety marking for backpacks, bags, etc.

Part Number
4560261140434
4560261140441
4905034050228
4905034050235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart Name JAN code Color

฿ 265.34

ADHESIVE TAPES 1 Piece(s) Quote Fluorescent Tape Orange4560261140434Orange

฿ 309.27

ADHESIVE TAPES 1 Piece(s) Quote Fluorescent Tape Green4560261140441Green

฿ 302.94

ADHESIVE TAPES 1 Piece(s) Quote Fluorescent Tape Red4905034050228Red

฿ 302.94

ADHESIVE TAPES 1 Piece(s) Quote Fluorescent Tape Yellow4905034050235Yellow

Loading...

  1. 1

Basic Information

Number of pieces(pcs.) 1 Material Acrylic Urethane Resin Width(mm) 19
Length(mm) 1000