(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used with various pneumatic systems because there are various models and specifications.
· Excellent circulation performance and gas of the same volume as the tube inner diameter can pass through.
· Piping is easy to install and remove, and the part connected to the tube is safe, durable, and highly reliable.
· An adhesive has been applied to the thread section and sealing is used on the M5 screw to prevent leaks.
· Nickel plated, corrosion and dust proof for use in a wide variety of places.
Part Number |
---|
PLM4 |
PLM6 |
PLM8 |
PLM10 |
PLM12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|
฿ 45.07 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 4 | ||
฿ 53.73 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 6 | ||
฿ 61.53 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 8 | ||
฿ 75.40 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 10 | ||
฿ 93.60 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 12 |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Water |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard | Thread Material | No Thread Part |
Seal Material | NBR | Union, Equal Dia. | Partition union elbows | Operating Temperature Range(°C) | 0::60 |
Plastic plug ring color | Gray |
How can we improve?
How can we improve?