(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used with various pneumatic systems because there are various models and specifications.
· Excellent circulation performance and gas of the same volume as the tube inner diameter can pass through.
· Piping is easy to install and remove, and the part connected to the tube is safe, durable, and highly reliable.
· An adhesive has been applied to the thread section and sealing is used on the M5 screw to prevent leaks.
· Nickel plated, corrosion and dust proof for use in a wide variety of places.
Part Number |
---|
PEW6-4 |
PEW8-6 |
PEW10-8 |
PEW12-8 |
PEW12-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 32.07 ฿ 30.16 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 6 | 4 | ||
฿ 36.40 ฿ 31.39 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 8 | 6 | ||
฿ 45.07 ฿ 27.14 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 10 | 8 | ||
฿ 56.33 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 8 Day(s) | 12 | 8 | ||
฿ 56.33 ฿ 43.66 | ATC AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | 12 | 10 |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with different diameters | Applicable Fluid | Water |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard | Thread Material | No Thread Part |
Seal Material | NBR | Union, Unequal Dia. | Different Diameter Unions Tees | Operating Temperature Range(°C) | 0::60 |
Plastic plug ring color | Gray |
How can we improve?
How can we improve?