1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Metal Joint Set, NSJ-9/NSJ-9N (Part Number)

Pipe Frame Metal Joint Set, NSJ-9/NSJ-9N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 277.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a flexible metal joint that can be easily assembled or disassembled by tightening nuts and bolts to fix it. Convenient cross recess, rivet stopper hole and notch are provided for assembly work.

[Features]
· Metal joints are tightened by using bolts and nuts.
· It can be easily assembled and disassembled, and the fixing power is excellent because of the inner protrusion.

 
Part Number
NSJ-9
NSJ-9N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Accessory

฿ 277.60

METAL JOINTS 1 Piece(s) 5 Day(s) 10Cation electrodeposition coatingNS-10:1 pc. , NS-11(with nut):1 pc. , Screw:1 pc.

฿ 290.49

METAL JOINTS 1 Piece(s) 5 Day(s) 10Nickel PlatingNS-10N:1 pc. , NS-11N(with nut):1 pc. , Screw:1 pc.

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Middle
Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate Joint Type Others
Operating Environment Standard