1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Joint for Pipe Frame, Components, Single Item, NS-4 Series (Part Number)

Metal Joint for Pipe Frame, Components, Single Item, NS-4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 92.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a single item of component of the metal joint for pipe frame.
[Features]
·With cross-recessed for checking the positioning marking.
·With a rivet hole for fixing.
·Notched to help visibility.

Part Number
NS-4
NS-4N
NS-4S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment

฿ 143.43

METAL JOINTS 1 Piece(s) 5 Day(s) 10Cation electrodeposition coating

฿ 136.05

METAL JOINTS 1 Piece(s) 7 Day(s) 10Nickel Plating

฿ 92.84

METAL JOINTS 1 Piece(s) 9 Day(s) -Trivalent Chromate

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Single Unit
Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5 Operating Environment Standard