1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Caster Attachment Brackets JB-008 (Part Number)

CASTERS ATTACHMENT PARTS

Pipe Frame Caster Attachment Brackets JB-008
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 207.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metal fitting for attaching casters on pipe frames. [Material] Steel

 
Part Number
JB-008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 207.62

CASTERS ATTACHMENT PARTS 1 Piece(s) 13 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Joint Type Reinforcing/Fixing Material Steel Operating Environment Standard
Pitch(mm) 100 Specifications Basket Cart Corner Bracket *Plastic joint specifications

Please check the type/dimensions/specifications of the part JB-008 in the Pipe Frame Caster Attachment Brackets JB-008 series.