1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Frame Caster Attachment Brackets, JB-005/JB-005-33 (Part Number)

Pipe Frame Caster Attachment Brackets, JB-005/JB-005-33
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 161.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metal fitting for attaching metal frame casters and resin frame casters to pipes.

Part Number
JB-005
JB-005-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

฿ 161.91

CASTERS ATTACHMENT PARTS 1 Piece(s) 5 Day(s) 10Caster plate A *Dedicated to metal joint specifications

฿ 268.58

CASTERS ATTACHMENT PARTS 1 Piece(s) 5 Day(s) 10Caster Plate A-82-33 *Use from the top of the joint.

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Joint Type Reinforcing/Fixing Material Steel Operating Environment Standard
Pitch(mm) 81.5