1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Joint for Pipe Frame PJ-103 (Part Number)

Plastic Joint for Pipe Frame PJ-103
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 61.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flat function helps in accurate and easy assembly.
* Please confirm the shape by displayed image.

Drawing

Plastic Joint for Pipe Frame PJ-103, drawing

Product Specifications

MaterialsAAS resin (Resin of the same type as the coating resin of standard pipe)
Color4 standard colors (W: off-white, G: dark gray, B: royal blue, M: forest green)

Usage examples

Plastic Joint for Pipe Frame PJ-103, usage example
Part Number
PJ-103B
PJ-103G
PJ-103M
PJ-103WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Color Specifications

฿ 61.21

PLASTIC JOINTS 1 Piece(s) 9 Day(s) -No[Blue] Royal BlueFor intermediate corner, 4-way: 2-way through / 2-way stop

฿ 80.39

PLASTIC JOINTS 1 Piece(s) Available 5 Day(s) 10-[Gray] Dark grayFor Middle Corner 4 directions: 2 directions through /2 direction blind

฿ 80.39

PLASTIC JOINTS 1 Piece(s) Available 7 Day(s) 10-[Green] Forest GreenFor Middle Corner 4 directions: 2 directions through /2 direction blind

฿ 85.16

฿ 41.01

PLASTIC JOINTS 1 Piece(s) Same day 10--For Middle Corner 4 directions: 2 directions through /2 direction blind

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle Corner
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate/Corner Type L-Type (1 Direction Through)
Operating Environment Standard