1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyurethane Tube, UE95A Series (Part Number)

Polyurethane Tube, UE95A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 372.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Polyether tube.
[Features]
· High elasticity enables piping in narrow spaces.
· Optimal for abrasive environments owing to improved abrasion-resistance.
[Applications]
· Can be used to connect equipment.
· The advantages are that it is more flexible and inexpensive than piping.
· Since it is a polyether tube, it is relatively soft and has a large bending radius.

Part Number
UE95A040025020MBK
UE95A040025100MWH
UE95A060040020MBK
UE95A060040020MCR
UE95A060040020MWH
UE95A060040100MWH
UE95A080050020MCR
UE95A080050020MWH
UE95A080050100MCR
UE95A080050100MWH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Length
(m)
Min. Bending Radius
(mm)
Operating Pressure (23℃)
(bar)
Burst Pressure (23℃)
(bar)

฿ 372.84

POLYURETHANE TUBING 1 Piece(s) Same day 4~42.5~3Black20m/Coil88.033

฿ 1,050.58

ATC TUBE 1 Piece(s) 3 Day(s) 4~42.5~3White100m/Coil88.033

฿ 420.79

ATC TUBE 1 Piece(s) 3 Day(s) 6~64~4Black20m/Coil127.028

฿ 443.80

ATC TUBE 1 Piece(s) 3 Day(s) 6~64~4Transparency20m/Coil127.028

฿ 452.66

ATC TUBE 1 Piece(s) 3 Day(s) 6~64~4White20m/Coil127.028

฿ 1,963.35

ATC TUBE 1 Piece(s) 3 Day(s) 6~64~4White100m/Coil127.028

฿ 757.94

ATC TUBE 1 Piece(s) 3 Day(s) 8~85~5Transparency20m/Coil178.033

฿ 757.94

ATC TUBE 1 Piece(s) 3 Day(s) 8~85~5White20m/Coil178.033

฿ 2,465.67

PU RECOIL 15 Piece(s) 65 Day(s) 8~85~5Transparency100m/Coil178.033

฿ 3,792.00

ATC TUBE 1 Piece(s) 3 Day(s) 8~85~5White100m/Coil178.033

Loading...

  1. 1

Basic Information

Type Coil Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Abrasion Resistance Material, Urethane Polyurethane
Operating Temperature(℃) -40~70