1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Entry Ball Tap (Includes Water Level Adjustment Function) WA 13, 20, 25, 30, 40, 50 (Part Number)

Double Entry Ball Tap (Includes Water Level Adjustment Function) WA 13, 20, 25, 30, 40, 50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,566.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Simple water level adjustment: the double entry ball tap WA with water level adjustment function has a feature which allows fine water level adjustments to be made with a single screwdriver.
• The relative positions of the overflow pipe and the full water alarm level can be adjusted after attachment so the inconvenience of redoing piping is no longer an issue.
• If WA is used, water level adjustment can be performed simply without bending the rod.
• Equipped with a standing wave prevention function standard: protects against water hammer and vibration.
• Wave prevention plate: effectively scatters discharge water using a unique curve shape, prevents standing waves on the water surface.

Part Number
WA-13-CU
WA-13-PE
WA-13-SUS
WA-13-T100C-SUS
WA-20-CU
WA-20-PE
WA-20-SUS
WA-20-T100C-SUS
WA-25-CU
WA-25-PE
WA-25-SUS
WA-25-T100C-SUS
WA-30-CU
WA-30-PE
WA-30-SUS
WA-30-T100C-SUS
WA-40-CU
WA-40-PE
WA-40-SUS
WA-40-T100C-SUS
WA-50-CU
WA-50-PE
WA-50-SUS
WA-50-T100C-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Supply Side, Plumbing Thread Nominal Float Ball Material Classification

฿ 3,020.71

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) PJ1/2BC1220PFor Normal Temperature

฿ 2,566.01

ISY PIPING CHECK VALVE 1 Piece(s) 3 Day(s) PJ1/2BPolyethyleneFor Normal Temperature

฿ 6,168.63

ISY PIPING CHECK VALVE 1 Piece(s) 8 Day(s) PJ1/2BSUS304For Normal Temperature

฿ 6,903.14

ISY PIPING CHECK VALVE 1 Piece(s) 9 Day(s) PJ1/2BSUS304For Heat Resistant

฿ 3,930.11

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) PJ3/4BC1220PFor Normal Temperature

฿ 3,580.34

ISY PIPING CHECK VALVE 1 Piece(s) 3 Day(s) PJ3/4BPolyethyleneFor Normal Temperature

฿ 7,532.72

ISY PIPING CHECK VALVE 1 Piece(s) 5 Day(s) PJ3/4BSUS304For Normal Temperature

฿ 9,141.66

ISY PIPING CHECK VALVE 1 Piece(s) 12 Day(s) PJ3/4BSUS304For Heat Resistant

฿ 4,979.42

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) PJ1BC1220PFor Normal Temperature

฿ 4,629.65

ISY PIPING CHECK VALVE 1 Piece(s) 3 Day(s) PJ1BPolyethyleneFor Normal Temperature

฿ 8,582.03

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) PJ1BSUS304For Normal Temperature

฿ 9,981.11

ISY PIPING CHECK VALVE 1 Piece(s) 9 Day(s) PJ1BSUS304For Heat Resistant

฿ 7,322.87

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) [Rc(R)] R1 1/4BC1220PFor Normal Temperature

฿ 6,973.09

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) [Rc(R)] R1 1/4BPolyethyleneFor Normal Temperature

฿ 11,030.40

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) [Rc(R)] R1 1/4BSUS304For Normal Temperature

฿ 11,590.03

ISY PIPING CHECK VALVE 1 Piece(s) 12 Day(s) [Rc(R)] R1 1/4BSUS304For Heat Resistant

฿ 9,001.75

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) [Rc(R)] R1 1/2BC1220PFor Normal Temperature

฿ 8,407.15

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) [Rc(R)] R1 1/2BPolyethyleneFor Normal Temperature

฿ 12,009.75

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) [Rc(R)] R1 1/2BSUS304For Normal Temperature

฿ 13,898.50

ISY PIPING CHECK VALVE 1 Piece(s) 12 Day(s) [Rc(R)] R1 1/2BSUS304For Heat Resistant

฿ 13,094.04

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) [Rc(R)] R2BC1220PFor Normal Temperature

฿ 11,799.90

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) [Rc(R)] R2BPolyethyleneFor Normal Temperature

฿ 16,416.83

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) [Rc(R)] R2BSUS304For Normal Temperature

฿ 18,795.26

ISY PIPING CHECK VALVE 1 Piece(s) 12 Day(s) [Rc(R)] R2BSUS304For Heat Resistant

Loading...

  1. 1

Basic Information

Valve Type Pilot Valve Main Body Shape Angle Body Material CAC902
Applicable Fluid Water Handle Shape Without handle Body Lining No
Operating Pressure Range(MPa) 0::0.75 Operation Method No