1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Load Cell, Small Compression Type CMM1

Load Cell, Small Compression Type CMM1
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 41,164.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A small and lightweight compression load cell.

[Features]
· A model CMM1R- compact and lightweight type compression load cell made fully of stainless steel and excellent in environmental resistance. *Equipped as standard with a flex-resistant robot cable (6 m).
· Suitable for use in locations where the load cell and cable can move.

 
Part Number
CMM1-1TSALE
CMM1R-1T
CMM1R-2T
CMM1R-50K
CMM1R-100K
CMM1R-200K
CMM1R-500K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Capacity

฿ 45,506.70

฿ 25,633.92

LOAD CELL 1 Piece(s) Same day 9.807 kN {1 tf}

฿ 41,164.74

NMB LOAD CELL 1 Piece(s) 9 Day(s) 9.807 kN {1 tf}

฿ 41,164.74

NMB LOAD CELL 1 Piece(s) Same day 19.61 kN {2 tf}

฿ 41,164.74

NMB LOAD CELL 1 Piece(s) 9 Day(s) 490.3 N {50 kgf}

฿ 41,164.74

NMB LOAD CELL 1 Piece(s) 9 Day(s) 980.7 N {100 kgf}

฿ 41,164.74

NMB LOAD CELL 1 Piece(s) 9 Day(s) 1.961 kN {200 kgf}

฿ 41,164.74

NMB LOAD CELL 1 Piece(s) 5 Day(s) 4.903 kN {500 kgf}

Loading...

  1. 1

Basic Information

Allowable overload 150 %R.C. Limited overload 200 %R.C. Rated Output 2 mV/V ±0.005 mV/V
Recommended applied voltage 12 V or less Material Stainless Steel Fatigue life 1,000,000 times at rated capacity
Temperature compensation range -10℃~70℃ Nonlinearity 0.15 %R.O. Hysteresis 0.1 %R.O.
Repeatability 0.05 %R.O. Effect of output temperature 0.1% LOAD/10°C Application, type Industrial scales, compression type for industrial equipment