1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad VPS Series (Single-Layer Pad) Vertical Spring Type VPSF (Round) 02/3.5 (Part Number)

Vacuum Pad VPS Series (Single-Layer Pad) Vertical Spring Type VPSF (Round) 02/3.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 681.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Select according to usage environments. Founded in 1988, Taiwan CHELIC Corporation’s pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

 
Part Number
VPSF02-S-5
VPSF3.5-S-2.5
VPSF3.5-S-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCircular Pad Diameter
(φ)
Spring Stroke
(mm)

฿ 681.56

VPS 1 Piece(s) 6 Day(s) 25

฿ 681.56

VPS 1 Piece(s) 6 Day(s) 3.52.5

฿ 681.56

VPS 1 Piece(s) 6 Day(s) 3.55

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Standard Mounting Method Recessed Type
Vacuum Outlet Port Barbed Couplers Rubber Group Material Silicon Rubber Environment Standard / Static electricity prevention
Material Rubber-based Color Transparency Types Upright Piping With Spring