1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pressure Switch VPRS Series (Part Number)

Vacuum Pressure Switch VPRS Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 936.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A vacuum switch that detects negative pressure. [Sensor/Monitor Structure]Integrated type

 
Part Number
VPRS04
VPRS06SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(kPa)
Connecting Tube Diameter

฿ 936.50

VPRS 1 Piece(s) 7 Day(s) ~-39.94

฿ 936.50

฿ 519.48

VPRS 1 Piece(s) Same day -20.0~-53.26

Loading...

  1. 1

Basic Information

Type Pressure Switch Sensor, Monitor Structure Integrated shape Pipe Connection Direction Top
Pipe Port Type One-Touch Couplings Operating Temp. Range(°C) 0::60 Number of Input Points 1
Number of Output Points 1 Lamp No