(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Products sold by MISUMI have been carefully selected from Asia's leading manufacturers based on customer requirements. Customers can select products according to their requirements. Pneumatic device and accessories manufactured by Taiwan's CHELIC Corporation, founded in 1988, are well-received in the markets around the world. In particular, the quality of their cylinders has been highly evaluated by customers and are used in various fields.
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluid | For air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard | Seal Material | Standard (NBR) |
Sockets, Reducers | Reducer | Operating Temperature(°C) | 5::60 |
Please check the type/dimensions/specifications of the part SQHJ8-6 in the Single-Touch Fitting - Reducer SQHJ series.
Part Number |
---|
SQHJ10-6 |
SQHJ10-8 |
SQHJ12-10 |
SQHJ12-8 |
SQHJ6-4 |
SQHJ8-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|
฿ 338.18 | 10 Piece(s) | 6 Day(s) | 10 | 6 | ||
฿ 390.21 | 10 Piece(s) | 6 Day(s) | 10 | 8 | ||
฿ 405.81 | 10 Piece(s) | 6 Day(s) | 12 | 10 | ||
฿ 405.81 | 10 Piece(s) | 71 Day(s) | 12 | 8 | ||
฿ 327.77 | 10 Piece(s) | 6 Day(s) | 6 | 4 | ||
฿ 338.18 | 10 Piece(s) | 20 Day(s) | 8 | 4 |
How can we improve?
How can we improve?