1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick Connect Fitting Reducing Connection Tube SPF (SPF4-6)

SPF

Quick Connect Fitting Reducing Connection Tube SPF (SPF4-6)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The product is an irregular type connection tube. The tube diameter can be selected from ø4, 6, 8, 10, and 12. Compact jig cylinder manufactured by a pneumatic equipment / special parts manufacturing company of Taiwan established in 1988. Sales have expanded world-wide and the company has gained a high reputation globally.

 
Part Number
SPF4-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

฿ 136.10

SPF 10 Piece(s) Available 10 Day(s) 64

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Other shapes Applicable Fluid For air
Body Material Standard (PBT) Application Standard Seal Material Others
Other Shapes Different Diameter Nipples Operating Temperature(°C) 5::60

Please check the type/dimensions/specifications of the part SPF4-6 in the Quick Connect Fitting Reducing Connection Tube SPF series.

Products with similar specification

Part Number
SPF10-12
SPF6-8
SPF8-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

฿ 141.25

10 Piece(s) Available 10 Day(s) 1210

฿ 136.10

10 Piece(s) Available 10 Day(s) 86

฿ 141.25

10 Piece(s) Available 10 Day(s) 108