1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Touch Fitting Tube Connector, SPP (SPP4)

SPP

Single-Touch Fitting Tube Connector, SPP (SPP4)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Applicable fluids: air.

 
Part Number
SPP4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)

฿ 111.25

SPP 10 Piece(s) Available 6 Day(s) 4

Loading...

  1. 1

Basic Information

Types One-Touch Coupling Related Parts Fitting Type Other shapes Applicable Fluid For air
Body Material Standard (PBT) Application Standard Seal Material Others
Other Shapes Connection Tube Operating Temperature(°C) 5::60

Please check the type/dimensions/specifications of the part SPP4 in the Single-Touch Fitting Tube Connector, SPP series.

Products with similar specification

Part Number
SPP6
SPP8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

฿ 111.25

10 Piece(s) Available 31 Day(s) 6

฿ 111.25

10 Piece(s) Available 6 Day(s) 8