1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Touch Fitting - Male Connector MSQL (MSQL6-01)

MSQL

Single-Touch Fitting - Male Connector MSQL (MSQL6-01)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Products sold by MISUMI have been carefully selected from Asia's leading manufacturers based on customer requirements. Customers can select products according to their requirements. Pneumatic device and accessories manufactured by Taiwan's CHELIC Corporation, founded in 1988, are well-received in the markets around the world. In particular, the quality of their cylinders has been highly evaluated by customers and are used in various fields.

 
Part Number
MSQL6-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Diameter

฿ 239.33

MSQL 10 Piece(s) 6 Day(s) 6R1/8

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid For air
Body Material Standard (PBT) Application Standard Thread Material Brass
Seal Material Standard (NBR) Screw Mounting, Direction Elbow Type Elbows Male Elbows
Operating Temperature(°C) 5::60

Please check the type/dimensions/specifications of the part MSQL6-01 in the Single-Touch Fitting - Male Connector MSQL series.

Products with similar specification

Part Number
MSQL4-01
MSQL4-M3
MSQL4-M5
MSQL6-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Diameter

฿ 164.32

10 Piece(s) Available 6 Day(s) 4R1/8

฿ 239.33

1 Piece(s) Available Same day 4M3

฿ 159.43

10 Piece(s) Available 6 Day(s) 4M5

฿ 161.33

10 Piece(s) Available 6 Day(s) 6M5