1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick-Connect Fitting Triple Single CNF

Quick-Connect Fitting Triple Single CNF
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 206.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The product is a triple type quick connect fitting. Connection tubes with diameters of 4, 6, 8, 10 and 12 can be chosen for variant types with equal diameter. A partial inventory of the product has been kept in stock, hence same day delivery is possible. A compact jig cylinder manufactured by a Taiwanese company established in 1988 that specializes in pneumatic equipment and accessories. Its sales are expanding globally and its products have been well received worldwide.

 
Part Number
CNF4-4
CNF6-4
CNF6-6
CNF8-6
CNF8-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFitting Type Union, Equal Dia. Union, Unequal Dia. Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

฿ 206.40

CNF 10 Piece(s) Available 6 Day(s) Union with same diameterManifolds-4-

฿ 206.00

UNION SQF 10 Piece(s) Available 6 Day(s) Union with different diameters-Different Diameter Triple64

฿ 206.40

UNION SQF 10 Piece(s) Available 6 Day(s) Union with same diameterManifolds-6-

฿ 239.05

UNION SQF 10 Piece(s) Available 6 Day(s) Union with different diameters-Different Diameter Triple86

฿ 280.80

CNF 10 Piece(s) 6 Day(s) Union with same diameterManifolds-8-

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Applicable Fluid For air Body Material Standard (PBT)
Application Standard Seal Material Standard (NBR) Operating Temperature(°C) 5::60