(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The product is a double Y-type quick connect fitting. The total tube diameter is ø6. Stock of the product is available, so same day delivery is possible. A compact jig cylinder manufactured by a Taiwanese company established in 1988 that specializes in pneumatic equipment and accessories. Its sales are expanding globally and its products have been well received worldwide.
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | For air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard | Seal Material | Standard (NBR) |
Union, Equal Dia. | Union Y | Operating Temperature(°C) | 5::60 | Applicable Tube O.D.1(φ) | 6 |
Please check the type/dimensions/specifications of the part CNYW6-6 in the Double Y Type CNYW With Quick-Connect Fitting R (PT) series.
How can we improve?
How can we improve?