(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. Pneumatic device accessories by Taiwan CHELIC Corporation, founded in 1988, are highly regarded by markets around the world. In particular, the cylinder quality has been praised by customers and is used in a variety of fields.
Part Number |
---|
CNTE4-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Fitting Type | Union, Equal Dia. | Union, Unequal Dia. | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 151.43 | CNTE | 10 Piece(s) | Available | 6 Day(s) | Union with same diameter | Union Tees | - | 4 | 4 |
Loading...
Types | One-Touch Couplings | Applicable Fluid | For air | Body Material | Standard (PBT) |
---|---|---|---|---|---|
Application | Standard | Seal Material | Standard (NBR) | Operating Temperature(°C) | 5::60 |
Please check the type/dimensions/specifications of the part CNTE4-4 in the Single-Touch Fitting - Union Tee CNTE series.
Part Number |
---|
CNTE10-8 |
CNTE12-10 |
CNTE12-12 |
CNTE6-4 |
CNTE6-6 |
CNTE8-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Fitting Type | Union, Equal Dia. | Union, Unequal Dia. | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 187.42 | 10 Piece(s) | Available | 10 Day(s) | Union with different diameters | - | Different Diameter Unions Tees | 10 | 8 | |
฿ 246.43 | 10 Piece(s) | Available | 6 Day(s) | Union with different diameters | - | Different Diameter Unions Tees | 12 | 10 | |
฿ 317.37 | 10 Piece(s) | 6 Day(s) | Union with same diameter | Union Tees | - | 12 | - | ||
฿ 152.20 | 10 Piece(s) | Available | 6 Day(s) | Union with different diameters | - | Different Diameter Unions Tees | 6 | 4 | |
฿ 156.27 | 10 Piece(s) | Available | 6 Day(s) | Union with same diameter | Union Tees | - | 6 | - | |
฿ 159.63 | 10 Piece(s) | Available | 6 Day(s) | Union with different diameters | - | Different Diameter Unions Tees | 8 | 6 |
How can we improve?
How can we improve?