1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Touch Fitting - Bulkhead Elbow CNLG (CNLG8-8)

FITTING

Single-Touch Fitting - Bulkhead Elbow CNLG (CNLG8-8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. Pneumatic device accessories by Taiwan CHELIC Corporation, founded in 1988, are highly regarded by markets around the world. In particular, the cylinder quality has been praised by customers and is used in a variety of fields.

 
Part Number
CNLG8-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Diameter

฿ 390.21

FITTING 1 Piece(s) 6 Day(s) 8M16

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid For air
Body Material Standard (PBT) Application Standard Seal Material Standard (NBR)
Union, Equal Dia. Partition union elbows Operating Temperature(°C) 5::60

Please check the type/dimensions/specifications of the part CNLG8-8 in the Single-Touch Fitting - Bulkhead Elbow CNLG series.

Products with similar specification

Part Number
CNLG10-10
CNLG4-4
CNLG6-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Diameter

฿ 421.42

10 Piece(s) 6 Day(s) 10M20

฿ 364.19

10 Piece(s) 30 Day(s) 4M12

฿ 427.15

10 Piece(s) 6 Day(s) 6M14