1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick Connect Fitting Y Type CNYU

Quick Connect Fitting Y Type CNYU
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 153.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Select according to usage environments. Founded in 1988, Taiwan CHELIC Corporation’s pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

 
Part Number
CNYU4-01
CNYU4-M5
CNYU6-01
CNYU6-02
CNYU6-03
CNYU6-M5
CNYU8-01
CNYU8-02
CNYU10-02
CNYU10-03
CNYU10-04
CNYU12-03
CNYU12-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Diameter

฿ 157.78

CNYU 10 Piece(s) Available 6 Day(s) 4R1/8

฿ 153.28

CNYU 10 Piece(s) Available 6 Day(s) 4M5

฿ 160.37

UNION SQU 10 Piece(s) Available 6 Day(s) 6R1/8

฿ 166.33

UNION SQU 10 Piece(s) Available 6 Day(s) 6R1/4

฿ 180.10

CNYU 10 Piece(s) Available 6 Day(s) 6R3/8

฿ 157.05

UNION SQU 10 Piece(s) Available 35 Day(s) 6M5

฿ 167.80

UNION SQU 10 Piece(s) Available 35 Day(s) 8R1/8

฿ 172.28

UNION SQU 10 Piece(s) Available 21 Day(s) 8R1/4

฿ 226.52

CNYU 10 Piece(s) Available 20 Day(s) 10R1/4

฿ 228.45

CNYU 10 Piece(s) Available 6 Day(s) 10R3/8

฿ 234.57

CNYU 10 Piece(s) Available 20 Day(s) 10R1/2

฿ 246.33

CNYU 10 Piece(s) Available 35 Day(s) 12R3/8

฿ 252.13

CNYU 10 Piece(s) Available 20 Day(s) 12R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid For air
Body Material Standard (PBT) Application Standard Thread Material Brass
Seal Material Standard (NBR) Screw Mounting, Multipoint Branch Y Operating Temperature(°C) 5::60