(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. Pneumatic device accessories by Taiwan CHELIC Corporation, founded in 1988, are highly regarded by markets around the world. In particular, the cylinder quality has been praised by customers and is used in a variety of fields.
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | For air |
---|---|---|---|---|---|
Application | Standard | Seal Material | Standard (NBR) | Union, Equal Dia. | Partition unions |
Operating Temperature(°C) | 5::60 |
Please check the type/dimensions/specifications of the part CNHC8-8 in the Single-Touch Fitting - Bulkhead Union CNHC/CNHP series.
Part Number |
---|
CNHC12-12 |
CNHC4-4 |
CNHC6-6 |
CNHP10-10 |
CNHP12-12 |
CNHP4-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Applicable Tube O.D.1 (φ) | Thread Diameter |
---|---|---|---|---|---|---|---|
฿ 390.21 | 10 Piece(s) | 6 Day(s) | Brass | 12 | M22 | ||
฿ 210.72 | 10 Piece(s) | Available | 6 Day(s) | Brass | 4 | M12 | |
฿ 221.55 | 10 Piece(s) | Available | 6 Day(s) | Brass | 6 | M14 | |
฿ 210.65 | 10 Piece(s) | Available | 20 Day(s) | [Standard (PBT)] Standard (PBT) | 10 | M20 | |
฿ 228.53 | 10 Piece(s) | Available | 6 Day(s) | [Standard (PBT)] Standard (PBT) | 12 | M22 | |
฿ 176.42 | 10 Piece(s) | Available | 6 Day(s) | [Standard (PBT)] Standard (PBT) | 4 | M12 |
How can we improve?
How can we improve?