1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick-Connect Fitting, Union Straight CNH (CNH10-8)

CNH

Quick-Connect Fitting, Union Straight CNH (CNH10-8)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. Components for pneumatic equipment by Taiwan CHELIC Corporation, founded in 1988, are highly received in the markets around the world. Especially, the cylinders being used in various fields are well known for their high quality.

 
Part Number
CNH10-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFitting Type Union, Equal Dia. Union, Unequal Dia. Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

฿ 161.48

CNH 10 Piece(s) Available 6 Day(s) Union with different diameters-Different Diameter Union Straight108

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Applicable Fluid For air Body Material Standard (PBT)
Application Standard Seal Material Standard (NBR) Operating Temperature(°C) 5::60

Please check the type/dimensions/specifications of the part CNH10-8 in the Quick-Connect Fitting, Union Straight CNH series.

Products with similar specification

Part Number
CNH10-10
CNH12-10
CNH12-12
CNH4-4
CNH6-4
CNH6-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFitting Type Union, Equal Dia. Union, Unequal Dia. Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

฿ 183.58

10 Piece(s) Available 6 Day(s) Union with same diameterUnion Straight-10-

฿ 201.37

10 Piece(s) Available 6 Day(s) Union with different diameters-Different Diameter Union Straight1210

฿ 214.28

10 Piece(s) Available 6 Day(s) Union with same diameterUnion Straight-12-

฿ 134.10

10 Piece(s) Available 6 Day(s) Union with same diameterUnion Straight-4-

฿ 134.88

10 Piece(s) Available 6 Day(s) Union with different diameters-Different Diameter Union Straight64

฿ 137.08

10 Piece(s) Available 6 Day(s) Union with same diameterUnion Straight-6-