(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Select according to usage environments. Founded in 1988, Taiwan CHELIC Corporation’s pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluid | For air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard | Thread Material | Brass |
Seal Material | Standard (NBR) | Screw Mounting, Multipoint | T Type Tee | Operating Temperature(°C) | 5::60 |
Please check the type/dimensions/specifications of the part CNT4-02 in the Quick Connect Fitting Union Tee CNT series.
Part Number |
---|
CNT10-02 |
CNT12-02 |
CNT4-01 |
CNT4-M5 |
CNT6-01 |
CNT6-M5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Thread Diameter |
---|---|---|---|---|---|---|
฿ 212.60 | 10 Piece(s) | Available | 21 Day(s) | 10 | R1/4 | |
฿ 249.27 | 10 Piece(s) | Available | 16 Day(s) | 12 | R1/4 | |
฿ 150.05 | 10 Piece(s) | Available | 6 Day(s) | 4 | R1/8 | |
฿ 145.93 | 10 Piece(s) | Available | 6 Day(s) | 4 | M5 | |
฿ 159.22 | 10 Piece(s) | Available | 6 Day(s) | 6 | R1/8 | |
฿ 157.02 | 10 Piece(s) | Available | 6 Day(s) | 6 | M5 |
How can we improve?
How can we improve?