1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick-Connect Fitting Male Connector CNHM

Quick-Connect Fitting Male Connector CNHM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 131.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. Components for pneumatic equipment by Taiwan CHELIC Corporation, founded in 1988, are highly received in the markets around the world. Especially, the cylinders being used in various fields are well known for their high quality.

 
Part Number
CNHM4-01
CNHM4-02
CNHM4-M5
CNHM6-01
CNHM6-02
CNHM6-03
CNHM6-M5
CNHM8-01
CNHM8-02
CNHM8-03
CNHM10-01
CNHM10-02
CNHM10-03
CNHM10-04
CNHM12-02
CNHM12-03
CNHM12-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Diameter

฿ 131.90

CNHM 10 Piece(s) Available 6 Day(s) 4R1/8

฿ 137.17

CNHM 10 Piece(s) Available 6 Day(s) 4R1/4

฿ 131.90

CNHM 10 Piece(s) Available 6 Day(s) 4M5

฿ 136.00

UNION SQC 10 Piece(s) Available 6 Day(s) 6R1/8

฿ 223.72

UNION SQC 1 Piece(s) Same day 6R1/4

฿ 154.22

CNHM 10 Piece(s) Available 6 Day(s) 10R3/8

฿ 133.07

UNION SQC 10 Piece(s) Available 6 Day(s) 6M5

฿ 144.55

UNION SQC 10 Piece(s) Available 6 Day(s) 8R1/8

฿ 234.12

UNION SQC 1 Piece(s) Same day 8R1/4

฿ 153.80

UNION SQC 10 Piece(s) Available 6 Day(s) 8R3/8

฿ 168.53

CNHM 10 Piece(s) Available 6 Day(s) 10R1/8

฿ 169.30

CNHM 10 Piece(s) Available 6 Day(s) 10R1/4

฿ 169.27

CNHM 10 Piece(s) Available 6 Day(s) 10R3/8

฿ 196.43

CNHM 10 Piece(s) Available 6 Day(s) 10R1/2

฿ 200.07

CNHM 10 Piece(s) Available 6 Day(s) 12R1/4

฿ 198.87

CNHM 10 Piece(s) Available 6 Day(s) 12R3/8

฿ 203.82

CNHM 10 Piece(s) Available 6 Day(s) 12R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid For air
Body Material Brass Application Standard Thread Material Brass
Seal Material Standard (NBR) Screw Mounting, Direction Straight Operating Temperature(°C) 5::60