(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Bowl (cup) material | Bowl guard (protection cap) | Filter, Drain Storage Capacity (cm3) | Drain Cock | Oil Cup Capacity (cm3) | Assembly structure | Drain (draining water) Method | Pressure Gauge | Meter Screw Connection Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 967.71 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Not Provided] No | 15 | Manual | 25 | Standard Type | Manual Drain | PR05 (Round) | - | ||
฿ 1,004.13 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Not Provided] No | 15 | Manual | 25 | Standard Type | Manual Drain | PR05 (Round) | - | ||
฿ 967.71 | NFLD | 1 Piece(s) | 10 Day(s) | M5 | [Plastic] Engineering Plastic | [Not Provided] No | 15 | Manual | 25 | Standard Type | Manual Drain | PR05 (Round) | M5 | ||
฿ 1,004.13 | NFLD | 1 Piece(s) | 10 Day(s) | M5 | [Plastic] Engineering Plastic | [Not Provided] No | 15 | Manual | 25 | Standard Type | Manual Drain | PR05 (Round) | M5 | ||
฿ 1,253.86 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Auto | 90 | Standard Type | Automatic drain | Square shape | - | ||
฿ 1,352.72 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Auto | 90 | Standard Type | Automatic drain | PR10 (Round) | - | ||
฿ 1,357.92 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Auto | 90 | Standard Type | Automatic drain | Square shape | - | ||
฿ 1,456.77 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Auto | 90 | Standard Type | Automatic drain | PR10 (Round) | - | ||
฿ 1,383.93 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Standard Type | Manual Drain with plug joint | Square shape | - | ||
฿ 1,482.78 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Standard Type | Manual Drain with plug joint | PR10 (Round) | - | ||
฿ 1,331.90 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Standard Type | Manual Drain | Square shape | - | ||
฿ 1,435.96 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Standard Type | Manual Drain | PR10 (Round) | - | ||
฿ 1,170.62 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Manual | 90 | Standard Type | Manual Drain | Square shape | - | ||
฿ 1,264.27 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Manual | 90 | Standard Type | Manual Drain | PR10 (Round) | - | ||
฿ 1,274.67 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | Square shape | - | ||
฿ 1,368.32 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | PR10 (Round) | - | ||
฿ 1,368.32 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | Square shape | - | ||
฿ 1,461.97 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | PR10 (Round) | - | ||
฿ 1,394.34 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain with plug joint | Square shape | - | ||
฿ 1,487.99 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain with plug joint | PR10 (Round) | - | ||
฿ 1,357.92 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | Square shape | - | ||
฿ 1,456.77 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | PR10 (Round) | - | ||
฿ 1,253.86 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | Square shape | - | ||
฿ 1,352.72 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/8 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | PR10 (Round) | - | ||
฿ 1,253.86 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Auto | 90 | Standard Type | Automatic drain | Square shape | - | ||
฿ 1,352.72 | NFLD | 1 Piece(s) | 6 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Auto | 90 | Standard Type | Automatic drain | PR10 (Round) | - | ||
฿ 1,357.92 ฿ 918.77 | AIR UNITS NFC | 1 Piece(s) | Same day | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Auto | 90 | Standard Type | Automatic drain | Square shape | - | ||
฿ 1,446.36 | AIR UNITS | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Auto | 90 | Standard Type | Automatic drain | PR10 (Round) | - | ||
฿ 1,383.93 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Standard Type | Manual Drain with plug joint | Square shape | - | ||
฿ 1,482.78 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Standard Type | Manual Drain with plug joint | PR10 (Round) | - | ||
฿ 1,430.76 | AIR UNITS | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Standard Type | Manual Drain | PR10 (Round) | - | ||
฿ 1,170.62 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Manual | 90 | Standard Type | Manual Drain | Square shape | - | ||
฿ 1,264.27 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Manual | 90 | Standard Type | Manual Drain | PR10 (Round) | - | ||
฿ 1,274.67 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | Square shape | - | ||
฿ 1,368.32 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | PR10 (Round) | - | ||
฿ 1,368.32 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | Square shape | - | ||
฿ 1,461.97 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | PR10 (Round) | - | ||
฿ 1,394.34 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain with plug joint | Square shape | - | ||
฿ 1,487.99 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain with plug joint | PR10 (Round) | - | ||
฿ 1,357.92 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | Square shape | - | ||
฿ 1,456.77 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Aluminum Bowl Guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | PR10 (Round) | - | ||
฿ 1,253.86 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | Square shape | - | ||
฿ 1,352.72 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Not Provided] No | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | PR10 (Round) | - | ||
฿ 1,560.83 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain | Square shape | - | ||
฿ 1,612.85 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain with plug joint | Square shape | - | ||
฿ 1,706.50 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain with plug joint | PR10 (Round) | - | ||
฿ 1,654.47 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain | PR10 (Round) | - | ||
฿ 1,862.58 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Automatic drain | Square shape | - | ||
฿ 1,956.23 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Automatic drain | PR10 (Round) | - | ||
฿ 1,602.45 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain | Square shape | - | ||
฿ 1,654.47 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain with plug joint | Square shape | - | ||
฿ 1,748.12 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain with plug joint | PR10 (Round) | - | ||
฿ 1,696.10 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain | PR10 (Round) | - | ||
฿ 1,602.45 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Semi-automatic Drain | Square shape | - | ||
฿ 1,664.88 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Semi-automatic Drain With Joint | Square shape | - | ||
฿ 1,768.94 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Semi-automatic Drain With Joint | PR10 (Round) | - | ||
฿ 1,696.10 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Semi-automatic Drain | PR10 (Round) | - | ||
฿ 2,330.83 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Metal] Aluminum | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Automatic drain | Square shape | - | ||
฿ 2,424.48 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Metal] Aluminum | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Automatic drain | PR10 (Round) | - | ||
฿ 2,107.11 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Metal] Aluminum | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain | Square shape | - | ||
฿ 2,200.76 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Metal] Aluminum | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain | PR10 (Round) | - | ||
฿ 1,560.83 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Semi-automatic Drain | Square shape | - | ||
฿ 1,628.46 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Semi-automatic Drain With Joint | Square shape | - | ||
฿ 1,722.11 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Semi-automatic Drain With Joint | PR10 (Round) | - | ||
฿ 1,654.47 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Auto | 90 | Standard Type | Semi-automatic Drain | PR10 (Round) | - | ||
฿ 1,644.07 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | Square shape | - | ||
฿ 1,654.47 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain with Joint | Square shape | - | ||
฿ 1,748.12 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain with Joint | PR10 (Round) | - | ||
฿ 1,742.92 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | PR10 (Round) | - | ||
฿ 2,330.83 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | Square shape | - | ||
฿ 2,424.48 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | PR10 (Round) | - | ||
฿ 2,034.28 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | Square shape | - | ||
฿ 2,044.68 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain with Joint | Square shape | - | ||
฿ 2,138.33 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain with Joint | PR10 (Round) | - | ||
฿ 2,133.13 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | PR10 (Round) | - | ||
฿ 2,034.28 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Semi-automatic Drain | Square shape | - | ||
฿ 2,055.09 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Semi-automatic Drain With Joint | Square shape | - | ||
฿ 2,159.14 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Semi-automatic Drain With Joint | PR10 (Round) | - | ||
฿ 2,133.13 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic (long) | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Semi-automatic Drain | PR10 (Round) | - | ||
฿ 2,330.83 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Metal] Aluminum | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | Square shape | - | ||
฿ 2,424.48 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Metal] Aluminum | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Automatic drain | PR10 (Round) | - | ||
฿ 2,107.11 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Metal] Aluminum | [Provided] Steel bowl guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | Square shape | - | ||
฿ 2,211.17 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Metal] Aluminum | [Provided] Steel bowl guard | 60 | Manual | 90 | Post-pressure adjustment connecting block | Manual Drain | PR10 (Round) | - | ||
฿ 1,644.07 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Semi-automatic Drain | Square shape | - | ||
฿ 1,664.88 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Semi-automatic Drain With Joint | Square shape | - | ||
฿ 1,768.94 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Semi-automatic Drain With Joint | PR10 (Round) | - | ||
฿ 1,742.92 | NFLD | 1 Piece(s) | 10 Day(s) | Rc1/4 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Auto | 90 | Post-pressure adjustment connecting block | Semi-automatic Drain | PR10 (Round) | - | ||
฿ 1,560.83 | NFLD | 1 Piece(s) | 10 Day(s) | Rc3/8 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain | Square shape | - | ||
฿ 1,612.85 | NFLD | 1 Piece(s) | 10 Day(s) | Rc3/8 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain with Joint | Square shape | - | ||
฿ 1,706.50 | NFLD | 1 Piece(s) | 10 Day(s) | Rc3/8 | [Plastic] Engineering Plastic | [Provided] Steel bowl guard | 60 | Manual | 90 | Standard Type | Manual Drain with Joint | PR10 (Round) | - |
Loading...
Regulator Unit Combination | Filter Regulator + Lubricator | Set Pressure Range(MPa) | 0.05::0.85 | Filter, Filtration Level | 5 |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 0.95 | Flow Direction | Standard Flow (Right→Left) |
Pressure Gauge | With Standard Pressure Tester |
How can we improve?
How can we improve?