1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical Valve VLM20 Series Single Side Roller Type (Part Number)

VLM

Mechanical Valve VLM20 Series Single Side Roller Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 535.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-axis roller type mechanical valve. As there are only 3 ports, the connection thread diameter is 1/4inch. Compact jig cylinder manufactured by a pneumatic equipment / special parts manufacturing company of Taiwan established in 1988. Sales have expanded world-wide and the company has gained a high reputation globally.

 
Part Number
VLM20-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 535.88

VLM 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Block vertical-type Number of Ports 3-Port Number of Switching Positions 2-position Normally Closed
Switching Operation Plunger Pipe Port Type Rc Plumbing Thread Nominal 1/4
Plumbing Type and Direction Direct side Effective Sectional Area(mm2) 33 Mounting Method Side surface
Operation Status Retention 2-position spring return

Please check the type/dimensions/specifications of the part VLM20-02 in the Mechanical Valve VLM20 Series Single Side Roller Type series.