1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand-operated Valve VLM15 Series - Round Flat Button Type (Horizontal Piping/Flanged-base Type) (Part Number)

Hand-operated Valve VLM15 Series - Round Flat Button Type (Horizontal Piping/Flanged-base Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 520.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat button type manual valve. Buttons available in black, green or red. Compact jig cylinder manufactured by a pneumatic equipment / special parts manufacturing company of Taiwan established in 1988. Sales have expanded world-wide and the company has gained a high reputation globally.

 
Part Number
VLM15-F-06-B
VLM15-F-06-G
VLM15-F-06-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPushbutton Color

฿ 520.28

VLM 1 Piece(s) 10 Day(s) Black

฿ 520.28

VLM 1 Piece(s) 10 Day(s) Green

฿ 520.28

VLM 1 Piece(s) 10 Day(s) Red

Loading...

  1. 1

Basic Information

Main Body Shape Micro Switch Type Number of Ports 3-Port Number of Switching Positions 2-position Normally Closed
Switching Operation Pushbutton Pipe Port Type Rc Plumbing Thread Nominal 1/8
Plumbing Type and Direction Direct side Effective Sectional Area(mm2) 7 Mounting Method Bottom
Operation Status Retention 2-position spring return Push Button Type Flat Type