1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Bellows Pilot Operation Steam Pressure Reducing Valve - RE3 Type (Part Number)

Micro Bellows Pilot Operation Steam Pressure Reducing Valve - RE3 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,165.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·It is a plus forged product, and is ultra-compact (approximately 50% lower in overall height) and lighter (approximately 60% lighter in weight) than conventional pressure reducing valves for steam, requiring less installation space.
·It can be easily adjusted by simply operating the handle (with lock mechanism).
·The unique stainless steel micro bellows and high-precision pilot valve have been developed to ensure reliable control.
·Its unique stainless steel micro bellows and overstress prevention mechanism (patent pending) provide outstanding durability.
·The amount of heat dissipated is reduced, making it excellent in energy saving and economic efficiency.
·A fluororesin (PTFE) gasket is used for the main parts, so it has good sealing performance, and it is easy to disassemble, assemble, and replace parts with commercially available tools.
[Applications]
·Food industry, dyeing industry, cleaning industry, apparel industry, heating equipment, air conditioning equipment, etc.

 
Part Number
RE3-15
RE3-25
RE3-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side Plumbing Pipe Thread Nominal

฿ 24,165.22

MWK CONTROL VALVE 1 Piece(s) 19 Day(s) 1/2B(15A)1/2B(15A)

฿ 25,323.60

MWK CONTROL VALVE 1 Piece(s) 19 Day(s) 1B(25A)1B(25A)

฿ 35,755.53

MWK CONTROL VALVE 1 Piece(s) 19 Day(s) 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Max. Fluid Temperature(℃) 220 Body Material C3771 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc Body Lining No