1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Separator, H5 Type (Part Number)

Separator, H5 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,203.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·It separates and removes water droplets generated in steam pipes and condensate flowing in the bottom, and supplies high-quality dry steam.
·The tornado method (centrifugal separation method) is used to maintain the air-water separation ability even if the load fluctuates.
·The compact design makes it easy to systematize with pressure reducing valves and steam traps.
·It can also be used as an air separator.

 
Part Number
H5-15
H5-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter

฿ 12,203.77

MWK DRAIN/STEAM TRAP 1 Piece(s) 9 Day(s) 1/2B(15A)

฿ 12,608.24

MWK DRAIN/STEAM TRAP 1 Piece(s) 11 Day(s) 3/4B(20A)

Loading...

  1. 1

Basic Information

Type Drain Separator Applicable Fluid Steam Connection Rc
Maximum Operating Pressure(MPa) 2 Body Material FCD450