(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For medium-capacity weighing scales.
· The low height makes it suitable for thin scales.
· OIMLR60 certified product (standard product), NTEP certified product (rated capacity: 6 K to 35 K)
Part Number |
---|
C2G1-6K-A |
C2G1-10K-A |
C2G1-12K-A |
C2G1-15K-A |
C2G1-20K-A |
C2G1-25K-A |
C2G1-30K-A |
C2G1-35K-A |
C2G1-50K-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Capacity |
---|---|---|---|---|---|---|
฿ 10,749.88 | NMB LOAD CELL | 1 Piece(s) | 9 Day(s) | 58.84 N {6 kgf} | ||
฿ 10,750.03 | NMB LOAD CELL | 1 Piece(s) | 5 Day(s) | 98.07 N {10 kgf} | ||
฿ 10,750.19 | NMB LOAD CELL | 1 Piece(s) | 9 Day(s) | 117.7 N {12 kgf} | ||
฿ 10,750.33 | NMB LOAD CELL | 1 Piece(s) | 9 Day(s) | 147.1 N {15 kgf} | ||
฿ 11,715.36 | NMB LOAD CELL | 1 Piece(s) | 9 Day(s) | 196.1 N {20 kgf} | ||
฿ 11,715.51 | NMB LOAD CELL | 1 Piece(s) | 9 Day(s) | 245.2 N {25 kgf} | ||
฿ 11,715.67 | NMB LOAD CELL | 1 Piece(s) | 9 Day(s) | 294.2 N {30 kgf} | ||
฿ 11,715.82 | NMB LOAD CELL | 1 Piece(s) | 9 Day(s) | 343.2 N {35 kgf} | ||
฿ 11,715.97 | NMB LOAD CELL | 1 Piece(s) | 9 Day(s) | 490.3 N {50 kgf} |
Loading...
Allowable overload | 150 %R.C. | Limited overload | 200 %R.C. | Rated Output | 2 mV/V ±0.2 mV/V |
---|---|---|---|---|---|
Recommended applied voltage | 12 VDC or Less | Material | Aluminum Alloy | Fatigue life | 1,000,000 times at rated capacity |
Temperature compensation range | -10℃~50℃ | Nonlinearity | 0.015 %R.O. | Hysteresis | 0.015 %R.O. |
Repeatability | 0.02 %R.O. | Effect of output temperature | 0.012% LOAD/10°C | Application, type | For scales, Roberval type |
How can we improve?
How can we improve?