1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shell Type Needle-Shaped Roller Bearings, HK Series (Part Number)

Shell Type Needle-Shaped Roller Bearings, HK Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Designed to support radial load and reduce friction during rotation. Uses a pressed steel plate outer ring, and exhibits a high load carrying capacity in installation spaces having small cross-sectional area.

Part Number
HK0608
HK1010
HK1816
HK2012
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)

฿ 100.00

JTE BEARING 1 Piece(s) Quote 1061082200023401950

฿ 175.00

JTE BEARING 1 Piece(s) 16 Day(s) 101014101900047805510

฿ 100.00

JTE BEARING 1 Piece(s) Quote 10182416120001160016800

฿ 100.00

JTE BEARING 1 Piece(s) Quote 1020261211000897012500

Loading...

  1. 1

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial Inner/Outer Ring Material Steel
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Size Standards Metric System
Specifications Standard Rolling Element Material Steel Outer Ring Type Flat
Retainer Type Punching Clearance sign CN (usually)