1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Nut [PEKLM]【100-200 Pieces Per Package】 (Part Number)

Plastic Nut [PEKLM]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,127.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. LINK-UPON is a Taiwanese manufacturer of resin composite materials. that is expanding its global sales of a wide variety of resin parts. MISUMI currently offers their screws, washers, and nuts for sale.

Part Number
PEKLM-M6
PEKLM-M10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Pitch
(mm)

฿ 10,127.00

LUP INNER HEXAGON SCREW 1 Pack(s)

100 Pieces Per Package

16 Day(s) 61

฿ 28,437.29

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

25 Day(s) 101.5

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material Resin Surface Treatment No
Screw Thread Types Metric coarse Application / Functions General Sales Unit Box/package
Surface Treatment (Details) No Hex Nut Standard A Type Resin Material (Detail) PEEK
Qty. per Pkg. (Bag)(piece) 200