1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Hex Bolt【200 Pieces Per Package】 (Part Number)

Resin Hex Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,622.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A hexagon head bolt made of PEEK, PPS, and PPGF resins. Available to work with different ambient application temperatures. LINK-UPON is a Taiwanese manufacturer of resin composite materials that is expanding its global sales of a wide variety of resin parts. MISUMI currently offers their screws, washers, and nuts for sale.

Part Number
PEKH-M6-20
PEKH-M6-25
PEKH-M6-40
PEKH-M8-20
PEKH-M10-30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 9,622.45

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

9 Day(s) 6201

฿ 10,509.68

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

9 Day(s) 6251

฿ 12,386.32

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

7 Day(s) 6401

฿ 14,148.39

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

7 Day(s) 8201.25

฿ 29,662.45

LUP INNER HEXAGON SCREW 1 Pack(s)

200 Pieces Per Package

25 Day(s) 10301.5

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Box/package Application Standard
Plastic Material PEEK