1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Axis Robot ECB10 Series 100W/108mm width, folding type, for use in clean rooms (Part Number)

Single Axis Robot ECB10 Series 100W/108mm width, folding type, for use in clean rooms
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured overseas and competitively priced.

 
Part Number
ECB10-L32-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200,​1250,​1300,​1350,​1400,​1450,​1500,​1550,​1600,​1650,​1700,​1750,​1800,​1850,​1900,​1950,​2000,​2050,​2100,​2150,​2200,​2250,​2300,​2350,​2400,​2450,​2500,​2550]-[L,​LD,​LU,​R,​RD,​RU]-[M,​P,​T,​Y]10-[C,​D,​E][3,​4,​5]
ECB10-X32-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200,​1250,​1300,​1350,​1400,​1450,​1500,​1550,​1600,​1650,​1700,​1750,​1800,​1850,​1900,​1950,​2000,​2050,​2100,​2150,​2200,​2250,​2300,​2350,​2400,​2450,​2500,​2550]-[L,​LD,​LU,​R,​RD,​RU]-[M,​P,​T,​Y]10-[C,​D,​E][3,​4,​5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Belt type Included Motor Manufacturer Motor Location Motor Output Sensor Position Sensor Qty.

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 2550Non-dusting beltDelta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Left Return / Motor Bottom Right Return / Motor Left Return / Motor Right Return / Motor Top Left Return / Motor Top Right Return100 WExternal Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor1 Unit / 2 Units / NA

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 2550Rubber BeltDelta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Left Return / Motor Bottom Right Return / Motor Left Return / Motor Right Return / Motor Top Left Return / Motor Top Right Return100 WExternal Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor1 Unit / 2 Units / NA

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Slider Max. Transportable Mass Range (Horizontal)(kg) 5.1~10.0
Max. Transportable Mass (Horizontal)(kg) 10 Drive Method Belt Guide Presence
Lead(mm) 32 Table Width W1(mm) 104 Brake No
Rated Force Range(N) 0~100 Rated Force(N) 61 Noise Filter No
Table Length L1(mm) 80 Operating Environment Standard / Dust Proofing Positioning Repeatability(µm) ±40
Maximum Velocity(mm/sec) 1600 Number of Tables 1