1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Axis Robot ECH6M Series, Straight/Folding Type, for Cleanroom - (Part Number)

Single-Axis Robot ECH6M Series, Straight/Folding Type, for Cleanroom -
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made internationally and offered at a low price. ·The drive system is a belt drive system. ·Rubber belts and dust-free belts can be selected for the belt model.

 
Part Number
ECH6M-L2-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]-[BC,​BL,​BM,​BR]-[M,​P,​T,​Y]10-[C,​D,​E][3,​4,​5]
ECH6M-L2-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]-[BC,​BL,​BM,​BR]-[M,​P,​T,​Y]10B-[C,​D,​E][3,​4,​5]
ECH6M-L5-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]-[BC,​BL,​BM,​BR]-[M,​P,​T,​Y]10-[C,​D,​E][3,​4,​5]
ECH6M-L5-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]-[BC,​BL,​BM,​BR]-[M,​P,​T,​Y]10B-[C,​D,​E][3,​4,​5]
ECH6M-L10-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]-[BC,​BL,​BM,​BR]-[M,​P,​T,​Y]10-[C,​D,​E][3,​4,​5]
ECH6M-L10-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]-[BC,​BL,​BM,​BR]-[M,​P,​T,​Y]10B-[C,​D,​E][3,​4,​5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Brake Rated Force Range
(N)
Rated Force
(N)
Maximum Velocity
(mm/sec)
Included Motor Manufacturer Motor Location Motor Output Sensor Position Sensor Qty.

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 80020.1~50.03010.1~20.0152No501~1000854100Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Return / Motor Exposed / Motor Left Return / Motor Right Return100 WExternal Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor1 Unit / 2 Units / NA

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 80020.1~50.03010.1~20.0152Presence501~1000854100Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Return / Motor Exposed / Motor Left Return / Motor Right Return100 WExternal Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor1 Unit / 2 Units / NA

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 80020.1~50.0305.1~10.0105No301~500341250Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Return / Motor Exposed / Motor Left Return / Motor Right Return100 WExternal Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor1 Unit / 2 Units / NA

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 80020.1~50.0305.1~10.0105Presence301~500341250Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Return / Motor Exposed / Motor Left Return / Motor Right Return100 WExternal Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor1 Unit / 2 Units / NA

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 80010.1~20.0152.1~5.0510No201~300270500Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Return / Motor Exposed / Motor Left Return / Motor Right Return100 WExternal Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor1 Unit / 2 Units / NA

-

TYO SINGLE AXIS ROBOT 1 Piece(s) 10 Day(s) 100 ~ 80010.1~20.0152.1~5.0510Presence201~300270500Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRICMotor Bottom Return / Motor Exposed / Motor Left Return / Motor Right Return100 WExternal Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor1 Unit / 2 Units / NA

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Slider Drive Method Precision Ball Screw
Guide Presence Table Width W1(mm) 50 Noise Filter No
Table Length L1(mm) 116 Operating Environment Standard / Dust Proofing Positioning Repeatability(µm) ±10
Number of Tables 1 Ball screw manufacturer Taiwan