(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a stubby robot made outside of Japan and offered at a low price.
Part Number |
---|
ETH22-L5-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500]-[BC,BL,BM,BR,M]-[M,P,T,Y]75-[A,B,C,D,E][1,2,3,4,5] |
ETH22-L5-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500]-[BC,BL,BM,BR,M]-[M,P,T,Y]75B-[A,B,C,D,E][1,2,3,4,5] |
ETH22-L10-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500]-[BC,BL,BM,BR,M]-[M,P,T,Y]75-[A,B,C,D,E][1,2,3,4,5] |
ETH22-L10-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500]-[BC,BL,BM,BR,M]-[M,P,T,Y]75B-[A,B,C,D,E][1,2,3,4,5] |
ETH22-L25-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500]-[BC,BL,BM,BR,M]-[M,P,T,Y]75-[A,B,C,D,E][1,2,3,4,5] |
ETH22-L25-[100,150,200,250,300,350,400,450,500,550,600,650,700,750,800,850,900,950,1000,1050,1100,1150,1200,1250,1300,1350,1400,1450,1500]-[BC,BL,BM,BR,M]-[M,P,T,Y]75B-[A,B,C,D,E][1,2,3,4,5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Brake | Rated Force Range (N) | Rated Force (N) | Maximum Velocity (mm/sec) | Included Motor Manufacturer | Motor Location | Motor Output | Sensor Position | Sensor Qty. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 16 Day(s) | 100 ~ 1500 | 150 | 50.1~100.0 | 55 | 5 | No | 1001~ | 2100 | 250 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 750 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 16 Day(s) | 100 ~ 1500 | 150 | 50.1~100.0 | 55 | 5 | Presence | 1001~ | 2100 | 250 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 750 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 16 Day(s) | 100 ~ 1500 | 150 | 20.1~50.0 | 45 | 10 | No | 1001~ | 1050 | 500 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 750 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 16 Day(s) | 100 ~ 1500 | 150 | 20.1~50.0 | 45 | 10 | Presence | 1001~ | 1050 | 500 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 750 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 16 Day(s) | 100 ~ 1500 | 120 | 10.1~20.0 | 20 | 25 | No | 301~500 | 420 | 1250 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 750 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA | ||
- | TYO SINGLE AXIS ROBOT | 1 Piece(s) | 16 Day(s) | 100 ~ 1500 | 120 | 10.1~20.0 | 20 | 25 | Presence | 301~500 | 420 | 1250 | Delta Electronics / Mitsubishi Electric / Panasonic / YASKAWA ELECTRIC | Motor Bottom Return / Motor Direct Connection / Motor Exposed / Motor Left Return / Motor Right Return | 750 W | Built-In Motor Side / External Attachment, Motor Side / External Attachment, Side Opposite Motor / No sensor / Side Opposite Built-In Motor | 1 Unit / 2 Units / NA |
Loading...
Main Body, Peripheral Components | Caster | Type | Slider | Max. Transportable Mass Range (Horizontal)(kg) | 100.1~150.0 |
---|---|---|---|---|---|
Drive Method | Precision Ball Screw | Guide | Presence | Table Width W1(mm) | 214 |
Noise Filter | No | Table Length L1(mm) | 230 | Operating Environment | Standard |
Positioning Repeatability(µm) | ±10 | Number of Tables | 1 | Ball screw manufacturer | Taiwan |
How can we improve?
How can we improve?