1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toggle Clamp - Horizontal - Fixed-Main-Axis Arm (Flange Base) GH-20100 (Part Number)

TOGGLE CLAMPS

Toggle Clamp - Horizontal - Fixed-Main-Axis Arm (Flange Base) GH-20100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 265.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A toggle clamp for horizontal flange bases. Maximum clamping pressure: 200N. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. In addition to OEM production, they have offices in Europe and North America, earning praise from a large variety of customers.

Product appearance and dimensional drawing

Toggle Clamp - Horizontal - Fixed-Main-Axis Arm (Flange Base) GH-20100
Toggle Clamp - Horizontal - Fixed-Main-Axis Arm (Flange Base) GH-20100

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-201002071720.04SA-042507
Part Number
GH-20100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 265.34

TOGGLE CLAMPS 1 Piece(s) 6 Day(s)

Loading...

  1. 1
 

Basic Information

Attaching Method Side flange base Tightening Force (MAX)(N) 200 Body Material SS400
Clamp Screw Size M4 Clamp Screw Material Steel Tightening Force (Range Selectable)(N) ~269
Tip Screw Type Steel Bolt Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part GH-20100 in the Toggle Clamp - Horizontal - Fixed-Main-Axis Arm (Flange Base) GH-20100 series.