1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection Stand - Machinery Mini-Type (Part Number)

Inspection Stand - Machinery Mini-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,146.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The body is smaller than existing products for space saving

 
Part Number
ECE-400
ECE-550
ECE-600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnetic Force
(kgf)

฿ 10,601.53

ECE FREE GUIDE ARMS 1 Piece(s) Quote 35

฿ 4,017.65

ECE FREE GUIDE ARMS 1 Piece(s) 8 Day(s) 30

฿ 3,146.67

ECE FREE GUIDE ARMS 1 Piece(s) 8 Day(s) 25

Loading...

  1. 1

Basic Information

Type Free Guide Arms Free Guide Arm Type Bolt Fixation Material Aluminum
Surface Treatment Baked Paint Magnetic Base Presence Free Guide Arm End Shape Tip Holder Through Hole
Installation Location Desk Allowable Load(g) 1000 Arm Max. Length(mm) 131