1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Stand, Hydraulic Precision Type (Part Number)

Test Stand, Hydraulic Precision Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,270.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hydraulic type flexible arm mount.
Higher holding power than mechanical type.

[Features]
· Magnetic force is lined up from 80 to 160 kgf
· The arm part can be freely adjusted and easily positioned in the mounted equipment
· Since the fine adjustment screw is provided, the positioning can be minutely adjusted

[Applications]
· To fix position of sensors
· For fixing heavy objects, etc.

 
Part Number
ECE-300A
ECE-300AL
ECE-300B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipArm Max. Length
(mm)
Magnetic Force
(kgf)

฿ 11,462.48

ECE FREE GUIDE ARMS 1 Piece(s) 7 Day(s) 340100

฿ 14,287.62

ECE FREE GUIDE ARMS 1 Piece(s) 8 Day(s) 435100

฿ 10,270.10

ECE FREE GUIDE ARMS 1 Piece(s) 7 Day(s) 34080

Loading...

  1. 1

Basic Information

Type Free Guide Arms Free Guide Arm Type Bolt Fixation Material Aluminum
Surface Treatment Baked Paint Magnetic Base Presence Free Guide Arm End Shape Tip Holder Through Hole
Installation Location Desk Allowable Load(g) 3000