1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyless Bushing - Non-centering Type - SA (Part Number)

Keyless Bushing - Non-centering Type - SA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 802.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Non-centering type of keyless bushing. Abundant variations to choose from, with allowable torque from 250 to 13000N·m. The SS company manufactures a 20% share of the couplings in Taiwan. The company's are centered on China and Southeast Asia, and is trying to expand both its domestic and foreign shares.

Part Number
SA-18
SA-19
SA-22
SA-24
SA-28
SA-30(SXN)
SA-32
SA-35
SA-38
SA-40
SA-42
SA-45
SA-48
SA-55
SA-60
SA-65
SA-70
SA-75
SA-80
SA-85
SA-90
SA-95
SA-110
SA-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Overall Length
(mm)
O.D.
(Ø)

฿ 817.55

SXN BUSHING 1 Piece(s) Quote 1847200.1~300.0250≦272047

฿ 816.77

SXN BUSHING 1 Piece(s) Quote 1947200.1~300.0260≦272047

฿ 815.61

SXN BUSHING 1 Piece(s) Quote 2247200.1~300.0300≦272047

฿ 866.32

SXN BUSHING 1 Piece(s) Quote 2450300.1~500.0360≦302050

฿ 976.65

SXN BUSHING 1 Piece(s) Quote 2855300.1~500.0470≦342055

฿ 802.84

SXN BUSHING 1 Piece(s) Quote 3055300.1~500.0500≦342055

฿ 975.48

SXN BUSHING 1 Piece(s) Quote 3260500.1~700.0650≦412060

฿ 1,460.55

SXN BUSHING 1 Piece(s) 3 Day(s) 3560500.1~700.0700≦412060

฿ 1,318.84

SXN BUSHING 1 Piece(s) Quote 3865700.1~1000.0880≦452065

฿ 1,316.13

SXN BUSHING 1 Piece(s) Quote 4065700.1~1000.0950≦472065

฿ 1,402.45

SXN BUSHING 1 Piece(s) Quote 42751000.1~3000.01600≦752475

฿ 1,398.97

SXN BUSHING 1 Piece(s) Quote 45751000.1~3000.01700≦752475

฿ 1,476.00

SXN BUSHING 1 Piece(s) Quote 48801000.1~3000.01800≦752480

฿ 1,572.77

SXN BUSHING 1 Piece(s) Quote 55851000.1~3000.02300≦852485

฿ 1,645.94

SXN BUSHING 1 Piece(s) Quote 60901000.1~3000.02500≦852490

฿ 1,746.58

SXN BUSHING 1 Piece(s) Quote 65951000.1~3000.03000≦952495

฿ 2,166.19

SXN BUSHING 1 Piece(s) Quote 701103000.1~10000.04800≦13028110

฿ 2,250.97

SXN BUSHING 1 Piece(s) Quote 751153000.1~10000.05000≦13028115

฿ 2,315.23

SXN BUSHING 1 Piece(s) Quote 801203000.1~10000.05300≦13028120

฿ 2,323.35

SXN BUSHING 1 Piece(s) Quote 851253000.1~10000.06400≦15028125

฿ 2,386.45

SXN BUSHING 1 Piece(s) Quote 901303000.1~10000.06500≦16028130

฿ 2,450.71

SXN BUSHING 1 Piece(s) Quote 951353000.1~10000.08000≦17028135

฿ 2,983.74

SXN BUSHING 1 Piece(s) Quote 11015510000.1~300000.010600≦20033155

฿ 3,236.13

SXN BUSHING 1 Piece(s) Quote 12016510000.1~300000.013000≦21033165

Loading...

  1. 1

Basic Information

Type Flanged Body Material Medium Carbon Steel S45C Centering No
Surface Treatment No Tightening Structure Single cone type Tightening Method Surface Pressure Type