1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Handle (Part Number)

Angle Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 275.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square handle available in a wide variety of sizes.
[Features]
· Four types with different mounting pitches are available.
· The material is stainless steel.
· The handle has a slim design.
[Applications]
· Handles for drawers, carry handles, etc.

 
Part Number
A-1075-5S
A-1075-6S
A-1075-7S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Height H
(mm)
Handle Thickness D
(mm)
Dimension L
(mm)

฿ 291.35

HANDLE 1 Piece(s) 6 Day(s) 100328108

฿ 286.15

HANDLE 1 Piece(s) 6 Day(s) 8031.5686

฿ 275.75

HANDLE 1 Piece(s) 6 Day(s) 6030666

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Round hole U Shape Deformation Main Body, Surface Treatment Buffing
Handle Cross Sectional Shape Round shape