1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Diameter Knob (Part Number)

Large Diameter Knob
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 213.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A standard knob with high versatility.

[Features]
·Lineup of three commonly used types: M6, M8, and M10
·Octagonal shape that is easy to grip and turn
·Mounting shape is male thread

[Applications]
Handles for adjusting the height of the table, etc.

Part Number
P-2241W-M6X32
P-2241W-M8X32
P-2241W-M10X40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Main Body, Outer Dia. D
(Ø)

฿ 213.31

KNOB 1 Piece(s) 43 Day(s) M632

฿ 213.31

KNOB 1 Piece(s) 43 Day(s) M832

฿ 223.72

KNOB 1 Piece(s) 43 Day(s) M1040

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread Main Body, Type Polygon Main Body Material Phenol
Mounting Section, Material Steel Side Machined No Polygonal Shape, Type Octagon
Additional Function No Tapped, Round Hole Machining Blind Hole Main Body, Surface Treatment No
Mounting Section, Surface Treatment Bright Chromate Plating