(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is recommended for program change of equipment and for places where screws are frequently tightened or loosened.
[Features]
·Nominal diameter. Compatible with M4 to M10
·A wide range of lineup from 16 to 40⌀
[Applications]
・ Position adjustment of places that are frequently attached/detached
Part Number |
---|
P-2751W-A-M4X16 |
P-2751W-A-M5X18 |
P-2751W-A-M6X21 |
P-2751W-A-M8X25 |
P-2751W-A-M10X40 |
P-2751W-B-M4X16X10 |
P-2751W-B-M5X18X15 |
P-2751W-B-M6X21X20 |
P-2751W-B-M8X25X25 |
P-2751W-B-M10X40X25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Tapped, Round Hole Machining | Main Body, Outer Dia. D (Ø) | Main Body, Height t (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | - | - | Blind Hole | 16 | 11 | ||
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | - | - | Blind Hole | 18 | 13 | ||
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | - | - | Blind Hole | 21 | 16 | ||
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | - | - | Blind Hole | 25 | 18 | ||
฿ 223.72 | KNOB | 1 Piece(s) | 43 Day(s) | - | - | Blind Hole | 40 | 22 | ||
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | M4 | 10 | - | 16 | 11 | ||
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | M5 | 15 | - | 18 | 13 | ||
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | M6 | 20 | - | 21 | 16 | ||
฿ 213.31 | KNOB | 1 Piece(s) | 43 Day(s) | M8 | 25 | - | 25 | 18 | ||
฿ 223.72 | KNOB | 1 Piece(s) | 43 Day(s) | M10 | 25 | - | 40 | 22 |
Loading...
Mounting Section Type | Male thread | Main Body, Type | Round shape | Main Body Material | Phenol |
---|---|---|---|---|---|
Round Shape, Type | Clamp Shape | Mounting Section, Material | Steel | Side Machined | Knurling |
Additional Function | No | Main Body, Surface Treatment | No | Mounting Section, Surface Treatment | Bright Chromate Plating |
How can we improve?
How can we improve?