(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- 86 series 3-phase hybrid type stepping motor with 1.2° step from FULLING MOTOR.
- Step angle: 1.2°
- Step angle accuracy: ± 5% (full step, no load)
- Resistance accuracy: ± 10% (20℃)
- Inductance accuracy: ± 20% (1kHz)
- Temperature Rise: 80℃ Max. (rated current)
- Ambient Temperature: -20℃~+50℃
- Insulation Resistance: 100MΩ Min. ,500VDC
- Dielectric Strength: 1800VAC, 1s, 5mA
- Max. radial force: 220N (20mm from the flange)
- Max. axial force: 60N
Type Details | Motor Unit | Square Flange Size A(mm) | 86 | Power Supply | Three-Phase |
---|---|---|---|---|---|
Voltage Specifications | DC Specifications | Control Method | Open loop | Step Angle(°) | 1.2 |
Holding Torque(N·m) | 4.52 | Reducer | No | Drive Method | Unipolar |
Holding torque (classification)(N·m) | ~5 | Output shaft number | 1-Axis | L, Length of Motor(mm) | 97.1 |
Lead number(piece) | 6 | Current/phase(A) | 2 | Rated Voltage(V) | 325 |
Resistance/phase(Ω) | 5.8 | Inductance/phase(mH) | 23 | Moment of Inertia(g-cm2) | 2200 |
Positioning torque(gf-cm) | 0.2 | Applicable Driver | DA3422MA |
Please check the type/dimensions/specifications of the part SHSTM86-1.2-S-97-6-2 in the 86 series 3-phase hybrid type stepping motor with a step angle of 1.2° series.
How can we improve?
How can we improve?