(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI provides carefully chosen products from fast-growing Asian manufacturers to meet our customers' needs. Select a product to suit your applications. A Taiwanese manufacturer established in 1989. Obtained ISO9001: 2000 certification in 2006 and continues to implement world-class quality standards. Sells products to companies all over the world and has a high share of the Asian, European, and North American markets. MISUMI supplies rod end bearings.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Connecting Thread Direction | Radial Load (N) | Allowable Tilt Angle α (deg) | Pitch | Size Standard | Connection screw M | No |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 260.13 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 1/4" | Right Screw | 7342.5 | 13 | - | Inch | UNF1/4 | E | ||
฿ 496.65 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 3/4" | Right Screw | 53978.5 | 8 | - | Inch | UNF3/4 | ES | ||
฿ 420.39 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 5/8" | Right Screw | 40495 | 10 | - | Inch | UNF5/8 | ES | ||
฿ 253.94 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 6 | Right Screw | 7350 | 13 | 1 | Meter | M6 | E | ||
฿ 247.74 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 8 | Right Screw | 11564 | 15 | 1.25 | Meter | M8 | E | ||
฿ 274.06 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 8 | Right Screw | 11564 | 15 | 1.25 | Meter | M8 | EF | ||
฿ 302.71 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 10 | Right Screw | 15778 | 14 | 1.25 | Meter | M10 | E | ||
฿ 330.19 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 12 | Right Screw | 22050 | 10 | 1.5 | Meter | M12 | E | ||
฿ 353.42 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 15 | Right Screw | 32340 | 8 | 2 | Meter | M14 | ES | ||
฿ 353.42 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 15 | Right Screw | 32340 | 8 | 2 | Meter | M14 | ESF | ||
฿ 411.48 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 17 | Right Screw | 40474 | 10 | 2 | Meter | M16 | ES | ||
฿ 411.48 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 17 | Right Screw | 40474 | 10 | 2 | Meter | M16 | ESF | ||
฿ 722.54 | TLZ ROD END BEARINGS | 1 Piece(s) | 3 Day(s) | 20 | Right Screw | 53900 | 8 | 1.5 | Meter | M20 | ES | ||
฿ 642.58 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 25 | Right Screw | 74578 | 7 | 2 | Meter | M24 | ES | ||
฿ 342.58 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 1/2" | Left Screw | 22072 | 10 | - | Inch | UNF1/2 | E | ||
฿ 266.32 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 1/4" | Left Screw | 7342.5 | 13 | - | Inch | UNF1/4 | E | ||
฿ 510.58 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 3/4" | Left Screw | 53978.5 | 8 | - | Inch | UNF3/4 | ES | ||
฿ 315.48 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 3/8" | Left Screw | 15797.5 | 14 | - | Inch | UNF3/8 | E | ||
฿ 430.84 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 5/8" | Left Screw | 40495 | 10 | - | Inch | UNF5/8 | ES | ||
฿ 289.55 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 5/16" | Left Screw | 11570 | 15 | - | Inch | UNF5/16 | E | ||
฿ 253.94 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 6 | Left Screw | 7350 | 13 | 1 | Meter | M6 | E | ||
฿ 274.06 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 8 | Left Screw | 11564 | 15 | 1.25 | Meter | M8 | E | ||
฿ 274.06 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 8 | Left Screw | 11564 | 15 | 1.25 | Meter | M8 | EF | ||
฿ 302.71 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 10 | Left Screw | 15778 | 14 | 1.25 | Meter | M10 | E | ||
฿ 330.19 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 12 | Left Screw | 22050 | 10 | 1.5 | Meter | M12 | E | ||
฿ 353.42 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 15 | Left Screw | 32340 | 8 | 1.5 | Meter | M14 | ES | ||
฿ 353.42 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 15 | Left Screw | 32340 | 8 | 2 | Meter | M14 | ESF | ||
฿ 411.48 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 17 | Left Screw | 40474 | 10 | 2 | Meter | M16 | ES | ||
฿ 411.48 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 17 | Left Screw | 40474 | 10 | 2 | Meter | M16 | ESF | ||
฿ 642.58 | TLZ ROD END BEARINGS | 1 Piece(s) | Quote | 25 | Left Screw | 74578 | 7 | 2 | Meter | M24 | ES |
Loading...
Type | Rod End Bearing | Main Body Material | S45C | Connecting Thread Shape | Female Thread |
---|---|---|---|---|---|
Ball Material | Chrome Molybdenum Bearing Steel SUJ-2 | Liner Material | DuPont 100STP.O.M | Lubrication Method | Lubrication |
How can we improve?
How can we improve?