1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod End Bearing - Standard Type, Male (Alloy Copper) - [PTLOS] (Part Number)

Rod End Bearing - Standard Type, Male (Alloy Copper) - [PTLOS]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 245.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI provides carefully chosen products from fast-growing Asian manufacturers to meet our customers' needs. Select a product to suit your applications. A Taiwanese manufacturer established in 1989. Obtained ISO9001: 2000 certification in 2006 and continues to implement world-class quality standards. Sells products to companies all over the world and has a high share of the Asian, European, and North American markets. MISUMI supplies rod end bearings.

 
Part Number
PTLOS1/2L
PTLOS1/2R
PTLOS3/4L
PTLOS3/4R
PTLOS3/8L
PTLOS3/8R
PTLOS5/8L
PTLOS5/8R
PTLOS5/16L
PTLOS5/16R
PTLOS5L
PTLOS5R
PTLOS6L
PTLOS6RSALE
PTLOS7/16L
PTLOS7/16R
PTLOS8L
PTLOS8LF
PTLOS8R
PTLOS8RF
PTLOS10L
PTLOS10LF
PTLOS10RSALE
PTLOS10RF
PTLOS12L
PTLOS12LF
PTLOS12RF
PTLOS14L
PTLOS14R
PTLOS14RF
PTLOS16L
PTLOS16LF
PTLOS16R
PTLOS16RF
PTLOS18L
PTLOS18R
PTLOS20L
PTLOS20R
PTLOS22L
PTLOS22R
PTLOS25L
PTLOS30L
PTLOS30R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Connecting Thread Direction Radial Load
(N)
Allowable Tilt Angle α
(deg)
Pitch Size Standard Connection screw M Direction

฿ 336.39

TLZ ROD END BEARINGS 1 Piece(s) Quote -1/2"Left Screw1619813-InchUNF1/2L

฿ 329.03

TLZ ROD END BEARINGS 1 Piece(s) Quote -1/2"Right Screw1619813-InchUNF1/2R

฿ 486.97

TLZ ROD END BEARINGS 1 Piece(s) Quote -3/4"Left Screw33241.515-InchUNF3/4L

฿ 474.97

TLZ ROD END BEARINGS 1 Piece(s) Quote -3/4"Right Screw33241.515-InchUNF3/4R

฿ 308.90

TLZ ROD END BEARINGS 1 Piece(s) Quote -3/8"Left Screw1050213-InchUNF3/8L

฿ 303.87

TLZ ROD END BEARINGS 1 Piece(s) Quote -3/8"Right Screw1050213-InchUNF3/8R

฿ 417.29

TLZ ROD END BEARINGS 1 Piece(s) Quote -5/8"Left Screw24252.515-InchUNF5/8L

฿ 406.45

TLZ ROD END BEARINGS 1 Piece(s) Quote -5/8"Right Screw24252.515-InchUNF5/8R

฿ 281.81

TLZ ROD END BEARINGS 1 Piece(s) Quote -5/16"Left Screw667513-InchUNF5/16L

฿ 272.52

TLZ ROD END BEARINGS 1 Piece(s) Quote -5/16"Right Screw667513-InchUNF5/16R

฿ 299.39

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -5Left Screw3332130.8MeterM5L

฿ 299.39

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -5Right Screw3332130.8MeterM5R

฿ 246.58

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -6Left Screw4704131MeterM6L

฿ 245.94

฿ 87.51

ROD END BEARINGS 1 Piece(s) Same day 106Right Screw4704131MeterM6R

฿ 333.68

TLZ ROD END BEARINGS 1 Piece(s) Quote -7/16"Left Screw1050213-InchUNF7/16L

฿ 326.32

TLZ ROD END BEARINGS 1 Piece(s) Quote -7/16"Right Screw1050213-InchUNF7/16R

฿ 248.90

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -8Left Screw6664131.25MeterM8L

฿ 269.42

TLZ ROD END BEARINGS 1 Piece(s) Quote -8Left Screw6664131MeterM8LF

฿ 288.00

ROD END BEARINGS 1 Piece(s) Same day 108Right Screw6664131.25MeterM8R

฿ 269.42

TLZ ROD END BEARINGS 1 Piece(s) Quote -8Right Screw6664131MeterM8RF

฿ 366.73

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -10Left Screw10486131.5MeterM10L

฿ 296.52

TLZ ROD END BEARINGS 1 Piece(s) Quote -10Left Screw10486131.25MeterM10LF

฿ 424.52

฿ 254.84

ROD END BEARINGS 1 Piece(s) Same day 1010Right Screw10486131.5MeterM10R

฿ 296.52

TLZ ROD END BEARINGS 1 Piece(s) Quote -10Right Screw10486131.25MeterM10RF

฿ 420.88

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -12Left Screw16170131.75MeterM12L

฿ 327.48

TLZ ROD END BEARINGS 1 Piece(s) Quote -12Left Screw16170131.25MeterM12LF

฿ 313.55

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -12Right Screw16170131.25MeterM12RF

฿ 356.13

TLZ ROD END BEARINGS 1 Piece(s) Quote -14Left Screw19992152MeterM14L

฿ 356.13

TLZ ROD END BEARINGS 1 Piece(s) Quote -14Right Screw19992152MeterM14R

฿ 346.06

TLZ ROD END BEARINGS 1 Piece(s) Quote -14Right Screw19992151.5MeterM14RF

฿ 456.00

TLZ ROD END BEARINGS 1 Piece(s) Quote -16Left Screw24206152MeterM16L

฿ 399.48

TLZ ROD END BEARINGS 1 Piece(s) Quote -16Left Screw24206151.5MeterM16LF

฿ 456.00

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -16Right Screw24206152MeterM16R

฿ 399.48

TLZ ROD END BEARINGS 1 Piece(s) Quote -16Right Screw24206151.5MeterM16RF

฿ 570.97

TLZ ROD END BEARINGS 1 Piece(s) Quote -18Left Screw28518151.5MeterM18L

฿ 805.35

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -18Right Screw28518151.5MeterM18R

฿ 724.26

TLZ ROD END BEARINGS 1 Piece(s) Quote -20Left Screw33222151.5MeterM20L

฿ 724.26

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -20Right Screw33222151.5MeterM20R

฿ 877.55

TLZ ROD END BEARINGS 1 Piece(s) Quote -22Left Screw35182151.5MeterM22L

฿ 741.34

TLZ ROD END BEARINGS 1 Piece(s) Quote -22Right Screw35182151.5MeterM22R

฿ 2,102.56

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -25Left Screw52332152MeterM24L

฿ 2,103.87

TLZ ROD END BEARINGS 1 Piece(s) Quote -30Left Screw67718152MeterM30L

฿ 2,967.51

TLZ ROD END BEARINGS 1 Piece(s) 3 Day(s) -30Right Screw67718152MeterM30R

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material S45C
Connecting Thread Shape Male thread Ball Material Chrome Molybdenum Bearing Steel SUJ-2 Liner Material Copper Alloy
Lubrication Method Lubrication